AT86RF231 PHY interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
Data Structures | |
struct | PHY_DataInd_t |
#define | PHY_RSSI_BASE_VAL (-91) |
#define | PHY_HAS_RANDOM_NUMBER_GENERATOR |
#define | PHY_HAS_AES_MODULE |
enum | { PHY_STATUS_SUCCESS = 0, PHY_STATUS_CHANNEL_ACCESS_FAILURE = 1, PHY_STATUS_NO_ACK = 2, PHY_STATUS_ERROR = 3 } |
typedef struct PHY_DataInd_t | PHY_DataInd_t |
void | PHY_Init (void) |
void | PHY_SetRxState (bool rx) |
void | PHY_SetChannel (uint8_t channel) |
void | PHY_SetPanId (uint16_t panId) |
void | PHY_SetShortAddr (uint16_t addr) |
void | PHY_SetTxPower (uint8_t txPower) |
void | PHY_Sleep (void) |
void | PHY_Wakeup (void) |
void | PHY_DataReq (uint8_t *data) |
void | PHY_DataConf (uint8_t status) |
void | PHY_DataInd (PHY_DataInd_t *ind) |
void | PHY_TaskHandler (void) |
void | PHY_SetIEEEAddr (uint8_t *ieee_addr) |
uint16_t | PHY_RandomReq (void) |
void | PHY_EncryptReq (uint8_t *text, uint8_t *key) |
int8_t | PHY_EdReq (void) |