Microchip® Advanced Software Framework

phy.h File Reference

AT86RF231 PHY interface.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <stdbool.h>

Data Structures

struct  PHY_DataInd_t
 
#define PHY_RSSI_BASE_VAL   (-91)
 
#define PHY_HAS_RANDOM_NUMBER_GENERATOR
 
#define PHY_HAS_AES_MODULE
 
enum  {
  PHY_STATUS_SUCCESS = 0,
  PHY_STATUS_CHANNEL_ACCESS_FAILURE = 1,
  PHY_STATUS_NO_ACK = 2,
  PHY_STATUS_ERROR = 3
}
 
typedef struct PHY_DataInd_t PHY_DataInd_t
 
void PHY_Init (void)
 
void PHY_SetRxState (bool rx)
 
void PHY_SetChannel (uint8_t channel)
 
void PHY_SetPanId (uint16_t panId)
 
void PHY_SetShortAddr (uint16_t addr)
 
void PHY_SetTxPower (uint8_t txPower)
 
void PHY_Sleep (void)
 
void PHY_Wakeup (void)
 
void PHY_DataReq (uint8_t *data)
 
void PHY_DataConf (uint8_t status)
 
void PHY_DataInd (PHY_DataInd_t *ind)
 
void PHY_TaskHandler (void)
 
void PHY_SetIEEEAddr (uint8_t *ieee_addr)
 
uint16_t PHY_RandomReq (void)
 
void PHY_EncryptReq (uint8_t *text, uint8_t *key)
 
int8_t PHY_EdReq (void)