FIFO descriptor used by FIFO driver.
#include <serial_fifo.h>
Data Fields | |
union { | |
uint16_t * ser_fifo_desc::u16ptr | |
uint32_t * ser_fifo_desc::u32ptr | |
uint8_t * ser_fifo_desc::u8ptr | |
} | buffer |
uint16_t | mask |
volatile uint16_t | read_index |
uint16_t | size |
volatile uint16_t | write_index |