|
static void | echo_reply_input (void) |
|
static void | echo_request_input (void) |
|
static uip_icmp6_input_handler_t * | input_handler_lookup (uint8_t type, uint8_t icode) |
|
| LIST (echo_reply_callback_list) |
|
| LIST (input_handler_list) |
|
| UIP_ICMP6_HANDLER (echo_request_handler, ICMP6_ECHO_REQUEST, UIP_ICMP6_HANDLER_CODE_ANY, echo_request_input) |
|
| UIP_ICMP6_HANDLER (echo_reply_handler, ICMP6_ECHO_REPLY, UIP_ICMP6_HANDLER_CODE_ANY, echo_reply_input) |
|
|
uint8_t | uip_icmp6_input (uint8_t type, uint8_t icode) |
| Handle an incoming ICMPv6 message. More...
|
|
void | uip_icmp6_register_input_handler (uip_icmp6_input_handler_t *handler) |
| Register a handler which can handle a specific ICMPv6 message type. More...
|
|
void | uip_icmp6_error_output (uint8_t type, uint8_t code, uint32_t param) |
| Send an icmpv6 error message. More...
|
|
void | uip_icmp6_send (const uip_ipaddr_t *dest, int type, int code, int payload_len) |
| Send an icmpv6 message. More...
|
|
void | uip_icmp6_echo_reply_callback_add (struct uip_icmp6_echo_reply_notification *n, uip_icmp6_echo_reply_callback_t c) |
| Add a callback function for ping replies. More...
|
|
void | uip_icmp6_echo_reply_callback_rm (struct uip_icmp6_echo_reply_notification *n) |
| Remove a callback function for ping replies. More...
|
|
void | uip_icmp6_init (void) |
| Initialise the uIP ICMPv6 core. More...
|
|