thirdparty
wireless
SmartConnect_6LoWPAN
core
net
ip
Functions
uip_arch.h File Reference
Architecture specific uIP functions
Declarations of architecture specific functions.
Author
Adam Dunkels
adam@
.nosp@m.
dunk
.nosp@m.
els.c
.nosp@m.
om
#include "
net/ip/uip.h
"
Functions
void
uip_add32
(uint8_t *op32, uint16_t op16)
Carry out a 32-bit addition.
More...
Generated on Fri Mar 4 2022 23:29:00 for Smart Connect 6LoWPAN - MQTT Example AT86RF212B - SAM D21 Xplained Pro by
1.8.5