Microchip® Advanced Software Framework

filt_dsp16_iir.c File Reference
#include "dsp.h"

Functions

void dsp16_filt_iir (dsp16_t *y, dsp16_t *x, int size, dsp16_t *num, int num_size, dsp16_t *den, int den_size, int num_prediv, int den_prediv)
 16-bit fixed point version of the IIR . More...