In this section you can find all the projects related to the UC3 Peripheral DMA Controller.
PDCA Example for EVK1100 | |
Interrupt-based PDCA transfer of an ASCII animation stored in internal flash to a USART output. | |
PDCA Example for EVK1105 | |
Interrupt-based PDCA transfer of an ASCII animation stored in internal flash to a USART output. |