In this section you can find all the projects related to the USART - Univ. Sync/Async Serial Rec/Trans.
USART Example for EVK1100 | |
Using the USART module, echo all incoming characters back until a CR character is received. Afterwards, switch the device into STATIC sleep mode. | |
USART Example for EVK1105 | |
Using the USART module, echo all incoming characters back until a CR character is received. Afterwards, switch the device into STATIC sleep mode. | |
USART Loopback Example for AT32UC3A0512 in AVR Simulator | |
Using the USART module, send and receive characters using the loopback mode to test the USART functionality in AVR Studio 5 Simulator. | |
USART SPI Example for EVK1100 | |
Using the USART module in SPI mode. |