In this section you can find all the projects related to the QTouch Library for AVR & AVR32 devices.
QTouch Method Example Application on STK600-RCUC3B0 | |
This application is a demonstration of QTouch Capacitive Touch method on the STK600 board for Atmel UC3 devices. External Touch Sensors can be connected to the STK600 GPIO pins for testing. QT600 USB Bridge can be used to interface with QTouch Studio to display Touch debug data. |