This program is used to get any type of data from a COM or LPT port.
Usage
DataGet [-l number] [-
b number] [-f
filename] [-h] [port [baud_rate [bits_per_char [parity [stopbit]]]]]
- The -l number argument is used to refresh the output file every number lines retrieved.
- The -b number argument is used to refresh the output file every number bytes retrieved.
- The -f filename argument is used to store the output data into the filename file. If this argument is not specified the result will be printed on the standard output.
- The -h argument permits to display the help.
- The port argument specifies the identifier of the port to use.
- The baud_rate argument specifies the baud rate of the transmission.
- The bits_per_char argument specifies the number of bits per characters.
- The parity argument specifies the parity of the transmission. (0 for no parity, 1 for even parity and 2 for odd parity)
- The stopbit argument specifies the format of the stop bit. (1 for 1 stop bit, 2 for 1.5 stop bit and 3 for 2 stop bits)
Information
All the files related to this module are located under /avr32/services/dsp/dsplib/utils/program/data_get
In this directory you can find the source code and the binary of this module.