Microchip® Advanced Software Framework

 All Data Structures Namespaces Files Functions Variables Typedefs Enumerations Enumerator Friends Macros Groups Pages
vTaskResumeFromISR

task.

h

void xTaskResumeFromISR( xTaskHandle pxTaskToResume );

INCLUDE_xTaskResumeFromISR must be defined as 1 for this function to be available. See the configuration section for more information.

An implementation of vTaskResume() that can be called from within an ISR.

A task that has been suspended by one of more calls to vTaskSuspend () will be made available for running again by a single call to xTaskResumeFromISR ().

Parameters
pxTaskToResumeHandle to the task being readied.