Microchip® Advanced Software Framework

uc3b0_b1/pll.h File Reference

Chip-specific PLL definitions.

Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.

#include <osc.h>
#include <avr32/io.h>
#include <stdbool.h>
#include <stdint.h>

Data Structures

struct  pll_config
 Hardware-specific representation of PLL configuration. More...
 

Macros

#define PLL_TIMEOUT_MS   div_ceil(1000 * (PLL_MAX_STARTUP_CYCLES * 2), OSC_SLOW_MIN_HZ)
 Number of milliseconds to wait for PLL lock. More...
 
Chip-specific PLL characteristics
#define PLL_MAX_STARTUP_CYCLES   ((1 << AVR32_PM_PLL0_PLLCOUNT_SIZE) - 1)
 Maximum PLL startup time in number of slow clock cycles. More...
 
#define NR_PLLS   2
 Number of on-chip PLLs. More...
 
#define PLL_MIN_HZ   40000000
 Minimum frequency that the PLL can generate. More...
 
#define PLL_MAX_HZ   240000000
 Maximum frequency that the PLL can generate. More...
 
#define PLL_NR_OPTIONS   AVR32_PM_PLL0_PLLOPT_SIZE
 Number of PLL options. More...
 
Chip-specific PLL options
#define PLL_OPT_VCO_RANGE_LOW   0
 VCO frequency range is 80-180 MHz (160-240 MHz if unset). More...
 
#define PLL_OPT_OUTPUT_DIV   1
 Divide output frequency by two. More...
 
#define PLL_OPT_WBM_DISABLE   2
 Disable wide-bandwidth mode. More...
 
#define PLL_VCO_LOW_THRESHOLD
 The threshold under which to set the PLL_OPT_VCO_RANGE_LOW option. More...
 

Enumerations

enum  pll_source {
  PLL_SRC_OSC0 = 0,
  PLL_SRC_OSC1 = 1,
  PLL_NR_SOURCES
}
 PLL clock source. More...
 

Functions

Interaction with the PLL hardware
static void pll_enable (const struct pll_config *cfg, unsigned int pll_id)
 Activate the configuration cfg and enable PLL pll_id. More...
 
static void pll_disable (unsigned int pll_id)
 Disable the PLL identified by pll_id. More...
 
static bool pll_is_locked (unsigned int pll_id)
 Determine whether the PLL is locked or not. More...
 
static void pll_enable_source (enum pll_source src)
 Enable the source of the pll. More...
 
static void pll_enable_config_defaults (unsigned int pll_id)
 Enable the pll with the default configuration. More...
 

PLL configuration

#define pll_get_default_rate(pll_id)
 Get the default rate in Hz of pll_id. More...
 
#define pll_config_defaults(cfg, pll_id)
 Initialize PLL configuration using default parameters. More...
 
static void pll_config_set_option (struct pll_config *cfg, unsigned int option)
 Set the PLL option bit option in the configuration cfg. More...
 
static void pll_config_clear_option (struct pll_config *cfg, unsigned int option)
 Clear the PLL option bit option in the configuration cfg. More...
 
static void pll_config_init (struct pll_config *cfg, enum pll_source src, unsigned int div, unsigned int mul)
 The PLL options PLL_OPT_VCO_RANGE_LOW and PLL_OPT_OUTPUT_DIV will be set automatically based on the calculated target frequency. More...
 
static void pll_config_read (struct pll_config *cfg, unsigned int pll_id)
 Read the currently active configuration of pll_id. More...
 
static void pll_config_write (const struct pll_config *cfg, unsigned int pll_id)
 Activate the configuration cfg on pll_id. More...