Microchip® Advanced Software Framework

udi_dfu_atmel_conf.h File Reference

Default Atmel DFU configuration for a USB Device with a single interface Atmel DFU.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "conf_usb.h"
#include "flip_protocol.h"

Macros

#define UDI_DFU_ATMEL_IFACE_NUMBER   0
 Interface number. More...
 
#define USB_DEVICE_EP_CTRL_SIZE   64
 Control endpoint size. More...
 
UDD Configuration
#define USB_DEVICE_MAX_EP   0
 0 endpoints used by DFU interface More...