Haven Display UG 2832HSWEG04 display glue code for display controller.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | gfx_mono_draw_pixel(x, y, color) gfx_mono_ssd1306_draw_pixel(x, y, color) |
#define | gfx_mono_get_byte(page, column) gfx_mono_ssd1306_get_byte(page, column) |
#define | gfx_mono_get_page(data, page, column, width) gfx_mono_ssd1306_get_page(data, page, column, width) |
#define | gfx_mono_get_pixel(x, y) gfx_mono_ssd1306_get_pixel(x, y) |
#define | gfx_mono_init() gfx_mono_ssd1306_init() |
#define | GFX_MONO_LCD_FRAMEBUFFER_SIZE |
#define | GFX_MONO_LCD_HEIGHT 32 |
#define | GFX_MONO_LCD_PAGES |
#define | GFX_MONO_LCD_PIXELS_PER_BYTE 8 |
#define | GFX_MONO_LCD_WIDTH 128 |
#define | gfx_mono_mask_byte(page, column, pixel_mask, color) gfx_mono_ssd1306_mask_byte(page, column, pixel_mask, color) |
#define | gfx_mono_put_bitmap(bitmap, x, y) gfx_mono_generic_put_bitmap(bitmap, x, y) |
#define | gfx_mono_put_byte(page, column, data) gfx_mono_ssd1306_put_byte(page, column, data, false) |
#define | gfx_mono_put_framebuffer() gfx_mono_ssd1306_put_framebuffer() |
#define | gfx_mono_put_page(data, page, column, width) gfx_mono_ssd1306_put_page(data, page, column, width) |
Graphic Drawing Primitives | |
#define | gfx_mono_draw_horizontal_line(x, y, length, color) gfx_mono_generic_draw_horizontal_line(x, y, length, color) |
Draw a horizontal line, one pixel wide. More... | |
#define | gfx_mono_draw_vertical_line(x, y, length, color) gfx_mono_generic_draw_vertical_line(x, y, length, color) |
Draw a vertical line, one pixel wide. More... | |
#define | gfx_mono_draw_line(x1, y1, x2, y2, color) gfx_mono_generic_draw_line(x1, y1, x2, y2, color) |
Draw a line between two arbitrary points. More... | |
#define | gfx_mono_draw_rect(x, y, width, height, color) gfx_mono_generic_draw_rect(x, y, width, height, color) |
Draw an outline of a rectangle. More... | |
#define | gfx_mono_draw_filled_rect(x, y, width, height, color) |
Draw a filled rectangle. More... | |
#define | gfx_mono_draw_circle(x, y, radius, color, octant_mask) |
Draw an outline of a circle or arc. More... | |
#define | gfx_mono_draw_filled_circle(x, y, radius, color, quadrant_mask) |
Draw a filled circle or sector. More... | |
Functions | |
void | gfx_mono_ssd1306_draw_pixel (gfx_coord_t x, gfx_coord_t y, gfx_mono_color_t color) |
Draw pixel to screen. More... | |
uint8_t | gfx_mono_ssd1306_get_byte (gfx_coord_t page, gfx_coord_t column) |
Get a byte from the display controller RAM. More... | |
void | gfx_mono_ssd1306_get_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t page_offset, gfx_coord_t width) |
Read a page from the LCD controller. More... | |
uint8_t | gfx_mono_ssd1306_get_pixel (gfx_coord_t x, gfx_coord_t y) |
Get the pixel value at x,y. More... | |
void | gfx_mono_ssd1306_init (void) |
Initialize SSD1306 controller and LCD display. More... | |
void | gfx_mono_ssd1306_mask_byte (gfx_coord_t page, gfx_coord_t column, gfx_mono_color_t pixel_mask, gfx_mono_color_t color) |
Read/Modify/Write a byte on the display controller. More... | |
void | gfx_mono_ssd1306_put_byte (gfx_coord_t page, gfx_coord_t column, uint8_t data, bool force) |
Put a byte to the display controller RAM. More... | |
void | gfx_mono_ssd1306_put_framebuffer (void) |
Put framebuffer to LCD controller. More... | |
void | gfx_mono_ssd1306_put_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t page_offset, gfx_coord_t width) |
Put a page from RAM to display controller. More... | |