NVM example for AVR XMEGA.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BUFFER_SIZE 16 |
#define | FLASH_ERASED 0xff |
#define | TEST_ADDR 0 |
Functions | |
static bool | is_user_sig_equal_to_buffer (flash_addr_t address, uint8_t *buffer, uint8_t len) |
Check if an EEPROM page is equal to a memory buffer. More... | |
int | main (void) |
static void | set_buffer (uint8_t *buffer, uint8_t value) |
Set all values of a memory buffer to a given value. More... | |
static status_code_t | test_read (void) |
Test nvm_user_sig_read_buffer(). More... | |
static status_code_t | test_write_and_erase (void) |
Test nvm_user_sig_write_buffer(). More... | |
static status_code_t | test_write_no_erase (void) |
Test nvm_user_sig_write_buffer(). More... | |
Variables | |
uint8_t | buffer [BUFFER_SIZE] |
Memory buffer to use during testing. More... | |