Macros | |
#define | SDRAM_BANK_BITS 2 |
The number of bank bits for this SDRAM (1 or 2). More... | |
#define | SDRAM_CAS 2 |
The minimal column address select (READ) latency for this SDRAM (1 to 3 SDRAM cycles). More... | |
#define | SDRAM_COL_BITS 9 |
The number of column bits for this SDRAM (8 to 11). More... | |
#define | SDRAM_INIT_AUTO_REFRESH_COUNT 2 |
The minimal number of AUTO REFRESH commands required during initialization for this SDRAM. More... | |
#define | SDRAM_ROW_BITS 13 |
The number of row bits for this SDRAM (11 to 13). More... | |
#define | SDRAM_STABLE_CLOCK_INIT_DELAY 100 |
The minimal stable-clock initialization delay for this SDRAM. More... | |
#define | SDRAM_TMRD 2 |
The minimal mode register delay time for this SDRAM. More... | |
#define | SDRAM_TR 7812 |
The maximal refresh time for this SDRAM (0 to 4095 SDRAM cycles). More... | |
#define | SDRAM_TRAS 37 |
The minimal row address select time for this SDRAM (0 to 15 SDRAM cycles). More... | |
#define | SDRAM_TRC 60 |
The minimal row cycle time for this SDRAM (0 to 15 SDRAM cycles). More... | |
#define | SDRAM_TRCD 15 |
The minimal row to column delay time for this SDRAM (0 to 15 SDRAM cycles). More... | |
#define | SDRAM_TRFC 66 |
The minimal refresh cycle time for this SDRAM. More... | |
#define | SDRAM_TRP 15 |
The minimal row precharge time for this SDRAM (0 to 15 SDRAM cycles). More... | |
#define | SDRAM_TWR 14 |
The minimal write recovery time for this SDRAM (0 to 15 SDRAM cycles). More... | |
#define | SDRAM_TXSR 67 |
The minimal exit self refresh time for this SDRAM (0 to 15 SDRAM cycles). More... | |