Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCai_async_context_t
oCai_fct_set
oCai_image_size_t
oCAi_player_flag_t
oCavr32_usbb_uxdmax_t
oCbm_file_header_sFile header of a bitmap file. 14 bytes long, little endian representation and packed. See bitmap specification for more details
oCbm_info_header_sBitmap file information header
oCbuff_player_pcm_buf_fifo_t
oCbuff_player_pcm_buf_t
oCcard_status_t
oCcid_t
oCcsd_t
oCcsd_v1_t
oCcsd_v2_t
oCdisplay_file_list
oCfile_elt
oCfile_info
oCfile_list
oCFs_clusterlist_cacheStructure to store the cluster list cache
oCFs_file_segment
oCFs_index
oCFs_managementStructure to save the variables frequently used by file system mounted
oCFs_management_entryStructure to save the frequently variables of file system mounted
oCFs_management_fastStructure to save the variables very frequently used by file system mounted
oCFs_rootdirUnion to define a root directory
oCFs_sector_cacheStructure to store the information about sector cache (=last sector read or write on disk)
oCFs_segmentStructure to define a segment
oCgpio_map_tA type definition of pins and modules connectivity
oCmallinfo
oCmalloc_chunk
oCmalloc_params
oCmalloc_segment
oCmalloc_state
oCmalloc_tree_chunk
oCNavauto_mov_bitfield_status
oCNavauto_mov_stateStructure to store the status from function navauto_mov()
oCnavigator_context_t
oCocr_t
oCpdca_channel_options_tPDCA channel options
oCplayer_info
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCqt60168_key_cfg_t
oCqt60168_setups_block_t
oCram_file_t
oCrep1_t
oCrep2_t
oCrep3_t
oCS_interfaceInterface
oCS_pipe_int
oCs_scsi_senseSense data
oCS_usb_setup_dataUSB Setup Data
oCsbc_st_std_inquiry_dataINQUIRY data
oCspi_options_tOption structure for SPI channels
oCSt_ai_info_version
oCSt_audio_ctx
oCst_fs_clusterStructure to store cluster information
oCst_fs_format_table
oCstate_machine_context
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCtwim_options_tInput parameters when initializing the twim module mode
oCtwim_package_tInformation concerning the data transmission
oCtwim_transfer_tInformation concerning the data transmission
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart3
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
oCwav_info_tThis structure contains information about the WAV file format
\Cwdt_opt_tWDT startup options