Microchip® Advanced Software Framework

ai_usb_ms_wav_support.h File Reference

Wav file support.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "navigation.h"
#include "audio_interface.h"

Macros

#define WAV_FILE_FORMAT
 

Functions

void ai_usb_ms_wav_support_clear_play_file_notification (void)
 
St_ai_info_version ai_usb_ms_wav_support_get_metadata_version (void)
 
void ai_usb_ms_wav_support_init (void)
 
bool ai_usb_ms_wav_support_is_audio_file (void)
 
bool ai_usb_ms_wav_support_is_file_playing (void)
 
bool ai_usb_ms_wav_support_is_metadata_compatible_file (void)
 
void ai_usb_ms_wav_support_set_play_file_notification (void)
 
uint32_t wav_get_file_duration (void)
 

#define WAV_FILE_FORMAT
Value:
{ \
"wav", \
NULL, \
NULL, \
NULL, \
NULL, \
NULL, \
NULL, \
NULL \
}
void ai_usb_ms_wav_support_clear_play_file_notification(void)
Definition: ai_usb_ms_wav_support.c:70
void ai_usb_ms_wav_support_init(void)
Definition: ai_usb_ms_wav_support.c:42
bool ai_usb_ms_wav_support_is_audio_file(void)
Definition: ai_usb_ms_wav_support.c:47
St_ai_info_version ai_usb_ms_wav_support_get_metadata_version(void)
Definition: ai_usb_ms_wav_support.c:59
bool ai_usb_ms_wav_support_is_file_playing(void)
Definition: ai_usb_ms_wav_support.c:75
uint32_t wav_get_file_duration(void)
Definition: wav_player.c:89
bool ai_usb_ms_wav_support_is_metadata_compatible_file(void)
Definition: ai_usb_ms_wav_support.c:54
void ai_usb_ms_wav_support_set_play_file_notification(void)
Definition: ai_usb_ms_wav_support.c:65

void ai_usb_ms_wav_support_clear_play_file_notification ( void  )
St_ai_info_version ai_usb_ms_wav_support_get_metadata_version ( void  )
void ai_usb_ms_wav_support_init ( void  )
bool ai_usb_ms_wav_support_is_audio_file ( void  )
bool ai_usb_ms_wav_support_is_file_playing ( void  )

References g_player_flag_run_wav.

bool ai_usb_ms_wav_support_is_metadata_compatible_file ( void  )
void ai_usb_ms_wav_support_set_play_file_notification ( void  )

References g_player_flag_run_wav.

uint32_t wav_get_file_duration ( void  )

References wav_file_duration_s.