Macros | |
#define | AIC23B_CTRL_INTERFACE AIC23B_CTRL_INTERFACE_TWI |
Control interface: AIC23B_CTRL_INTERFACE_TWI or AIC23B_CTRL_INTERFACE_SPI . More... | |
#define | AIC23B_DAC_USE_RX_CLOCK false |
Use an external clock received from the SSC RX clock pin to generate the SSC TX clock. More... | |
#define | AIC23B_MCLK_HZ 11289600 |
Master clock (in Hz): 12000000 or 11289600 . More... | |
#define | AIC23B_MODE AIC23B_MODE_DAC |
Mode Selected: AIC23B_MODE_DAC , AIC23B_MODE_ADC or AIC23B_MODE_CODEC . More... | |
TWI Connections | |
#define | AIC23B_TWI TLV320_TWI |
#define | AIC23B_TWI_ADDRESS 0x1A |
TWI address: 0x1A if /CS state is 0 or 0x1B if /CS state is 1. More... | |
#define | AIC23B_TWI_MASTER_SPEED 50000 |
#define | AIC23B_TWI_SCL_PIN TLV320_TWI_SCL_PIN |
#define | AIC23B_TWI_SCL_FUNCTION TLV320_TWI_SCL_FUNCTION |
#define | AIC23B_TWI_SDA_PIN TLV320_TWI_SDA_PIN |
#define | AIC23B_TWI_SDA_FUNCTION TLV320_TWI_SDA_FUNCTION |
SSC Connections | |
#define | AIC23B_SSC (&AVR32_SSC) |
#define | AIC23B_SSC_TX_PDCA_PID AVR32_PDCA_PID_SSC_TX |
#define | AIC23B_SSC_TX_PDCA_CHANNEL 0 |
#define | AIC23B_SSC_TX_PDCA_IRQ AVR32_PDCA_IRQ_0 |
#define | AIC23B_SSC_TX_PDCA_INT_LEVEL AVR32_INTC_INT2 |
#define | AIC23B_SSC_TX_CLOCK_PIN AVR32_SSC_TX_CLOCK_0_PIN |
#define | AIC23B_SSC_TX_CLOCK_FUNCTION AVR32_SSC_TX_CLOCK_0_FUNCTION |
#define | AIC23B_SSC_TX_DATA_PIN AVR32_SSC_TX_DATA_0_PIN |
#define | AIC23B_SSC_TX_DATA_FUNCTION AVR32_SSC_TX_DATA_0_FUNCTION |
#define | AIC23B_SSC_TX_FRAME_SYNC_PIN AVR32_SSC_TX_FRAME_SYNC_0_PIN |
#define | AIC23B_SSC_TX_FRAME_SYNC_FUNCTION AVR32_SSC_TX_FRAME_SYNC_0_FUNCTION |
#define AIC23B_CTRL_INTERFACE AIC23B_CTRL_INTERFACE_TWI |
Control interface: AIC23B_CTRL_INTERFACE_TWI
or AIC23B_CTRL_INTERFACE_SPI
.
#define AIC23B_DAC_USE_RX_CLOCK false |
Use an external clock received from the SSC RX clock pin to generate the SSC TX clock.
#define AIC23B_MCLK_HZ 11289600 |
Master clock (in Hz): 12000000
or 11289600
.
Referenced by aic23b_dac_setup().
#define AIC23B_MODE AIC23B_MODE_DAC |
Mode Selected: AIC23B_MODE_DAC
, AIC23B_MODE_ADC
or AIC23B_MODE_CODEC
.
#define AIC23B_SSC (&AVR32_SSC) |
Referenced by aic23b_dac_setup(), and aic23b_dac_stop().
#define AIC23B_SSC_TX_CLOCK_FUNCTION AVR32_SSC_TX_CLOCK_0_FUNCTION |
#define AIC23B_SSC_TX_CLOCK_PIN AVR32_SSC_TX_CLOCK_0_PIN |
#define AIC23B_SSC_TX_DATA_FUNCTION AVR32_SSC_TX_DATA_0_FUNCTION |
#define AIC23B_SSC_TX_DATA_PIN AVR32_SSC_TX_DATA_0_PIN |
#define AIC23B_SSC_TX_FRAME_SYNC_FUNCTION AVR32_SSC_TX_FRAME_SYNC_0_FUNCTION |
#define AIC23B_SSC_TX_FRAME_SYNC_PIN AVR32_SSC_TX_FRAME_SYNC_0_PIN |
Referenced by aic23b_dac_output().
#define AIC23B_SSC_TX_PDCA_CHANNEL 0 |
#define AIC23B_SSC_TX_PDCA_INT_LEVEL AVR32_INTC_INT2 |
Referenced by aic23b_dac_start().
#define AIC23B_SSC_TX_PDCA_IRQ AVR32_PDCA_IRQ_0 |
Referenced by aic23b_dac_start().
#define AIC23B_SSC_TX_PDCA_PID AVR32_PDCA_PID_SSC_TX |
Referenced by aic23b_dac_setup().
#define AIC23B_TWI TLV320_TWI |
Referenced by aic23b_write_control_word(), and init_twi().
#define AIC23B_TWI_ADDRESS 0x1A |
TWI address: 0x1A
if /CS state is 0 or 0x1B
if /CS state is 1.
Referenced by aic23b_write_control_word(), and init_twi().
#define AIC23B_TWI_MASTER_SPEED 50000 |
Referenced by init_twi().
#define AIC23B_TWI_SCL_FUNCTION TLV320_TWI_SCL_FUNCTION |
Referenced by init_twi().
#define AIC23B_TWI_SCL_PIN TLV320_TWI_SCL_PIN |
Referenced by init_twi().
#define AIC23B_TWI_SDA_FUNCTION TLV320_TWI_SDA_FUNCTION |
Referenced by init_twi().
#define AIC23B_TWI_SDA_PIN TLV320_TWI_SDA_PIN |
Referenced by init_twi().