Macros | |
#define | TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define | TPA6130_DAC_CLOCK_SET_CALLBACK(freq_hz) set_gclk2_freq(freq_hz) |
#define | TPA6130_MODE TPA6130_MODE_STEREO |
#define | TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE or AIC23B_INPUT_MIC . More... | |
#define | TPA6130_TWI_MASTER_SPEED 100000 |
Audio ABDAC Sampling Configuration | |
#define | TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
Functions | |
void | set_gclk2_freq (int freq_hz) |
This callback is used to set the frequency of ABDAC clock. More... | |
#define TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
Referenced by tpa6130_dac_setup().
#define TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define TPA6130_DAC_CLOCK_SET_CALLBACK | ( | freq_hz | ) | set_gclk2_freq(freq_hz) |
Referenced by tpa6130_dac_setup().
#define TPA6130_MODE TPA6130_MODE_STEREO |
Referenced by tpa6130_init().
#define TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE
or AIC23B_INPUT_MIC
.
#define TPA6130_TWI_MASTER_SPEED 100000 |
Referenced by init_twi().
void set_gclk2_freq | ( | int | freq_hz | ) |
This callback is used to set the frequency of ABDAC clock.