Microchip® Advanced Software Framework

Fs_segment Struct Reference

Structure to define a segment.

#include <fat.h>

Data Fields

uint32_t u32_addr
 segment address (unit 512B), or cluster number More...
 
uint32_t u32_size_or_pos
 segment size (unit 512B), or position in cluster list (unit 512B) More...