Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers.
#include <compiler.h>
Data Fields | |
S16 * | s16ptr |
S32 * | s32ptr |
S64 * | s64ptr |
S8 * | s8ptr |
U16 * | u16ptr |
U32 * | u32ptr |
U64 * | u64ptr |
U8 * | u8ptr |
S16* UnionPtr::s16ptr |
S32* UnionPtr::s32ptr |
S64* UnionPtr::s64ptr |
S8* UnionPtr::s8ptr |
U16* UnionPtr::u16ptr |
Referenced by host_read_p_rxpacket().
U32* UnionPtr::u32ptr |
Referenced by host_read_p_rxpacket().
U64* UnionPtr::u64ptr |
Referenced by host_read_p_rxpacket().
U8* UnionPtr::u8ptr |
Referenced by host_read_p_rxpacket().