Main file of the USB HID QTouch Debug.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "board.h"
#include "intc.h"
#include "power_clocks_lib.h"
#include "conf_usb.h"
#include "usb_task.h"
#include "device_hid_qtouch_debug_task.h"
#include "hid_qtouch_debug.h"
Functions | |
int | main (void) |
Main function. Execution starts here. More... | |
Variables | |
System Clock Frequencies | |
pcl_freq_param_t | pcl_freq_param |
int main | ( | void | ) |
Main function. Execution starts here.
No | return value. |
References device_generic_hid_task(), device_generic_hid_task_init(), INTC_init_interrupts(), PASS, pcl_configure_clocks(), pcl_configure_usb_clock(), pcl_freq_param, usb_task(), and usb_task_init().
pcl_freq_param_t pcl_freq_param |
Referenced by hid_check_vbus(), hid_report_out(), and main().