Spi Master configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AT86RFX_SPI_BAUDRATE (3000000) |
Default Config Spi Master Delay BCS. More... | |
#define AT86RFX_SPI_BAUDRATE (3000000) |
Default Config Spi Master Delay BCS.
Default Config Spi Master Bits per Transfer Definition Default Config Spi Master Delay BCT Default Config Spi Master Delay BS Default Config Spi Master Dummy Field
Referenced by pal_trx_init().