Introduction
This is the documentation for UC3C-EK Scope Meter and Filtering demo running on the UC3C_EK development kit.
- Step 1: Connect J34 (1-2), J35 (1-2) and J38 (3-4) headers. Turn potentiometer P1 to have the arrow vertical (It is the trigger level).
- Step 2: Plug a USB cable from the USB_VC connector (J27) to one of the PC's USB ports. This provide power and USB serial communications port.
- Step 3: Load and run this application.
- Step 4: A sine wave is generated (takes part of the DAC task generation).
- Step 5: This signal is acquired (takes part of the ADC task acquisition).
- Step 6: A digital noise noise (controller by the push buttons PB0 and PB1) is then added to the signal
- Step 7: This noise is then filtered using a FIR filter in floating and fixed point format (takes part of the FILTER task).
- Step 8: All the signals are displayed on the LCD (takes part of the GUI task acquisition)
- Step 9: All the signals are sent to PC application (takes part of the REMOTE Task) Operating mode: The description and the installation of the PC application, the connection of the UC3C-EK to the PC are explained in AVR32831 application note. This application note is available on www.atmel.com.
Main Files
Compilation Information
This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.
Device Information
All AVR32 AT32UC3C devices can be used.
Configuration Information
This example has been tested with the following configuration:
- UC3C_EK evaluation kit;
- CPU clock: 16 MHz;
- USART2 (on UC3C_EK) abstracted with a USB CDC connection to a PC;
- PC terminal settings:
- 115200 bps,
- 8 data bits,
- no parity bit,
- 1 stop bit,
- no flow control.
Contact Information
For further information, visit Atmel AVR.