Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
UC3-A3 Xplained with Xplained Inertial Board #1 Visualizer Documentation

Introduction

This application obtains sensor data from the MEMS accelerometer, gyroscope, and electronic compass devices installed on an Atmel development board. The data is then formatted and transferred to a remote host for display using the Atmel Data Visualizer tool.

The Atmel Data Visualizer (ADV) tool is a standalone Windows application that provides a graphical display of data sent from a remote target. It is available as a separate download. For more information on downloading and installing the ADV tool, visit Atmel Data Visualizer

Contact Information

For further information, visit Atmel AVR.