Functions | |
void | SPI_Master_Init (void) |
uint8_t | SPI_Send_Byte (uint8_t c) |
void | SPI_Send_Message (void) |
void SPI_Master_Init | ( | void | ) |
References gpio_enable_module(), PBA_HZ, spi_enable(), spi_initMaster(), spi_selectChip(), spi_selectionMode(), spi_setupChipReg(), and TOUCH_DEBUG_SPI.
Referenced by QDebug_Init().
uint8_t SPI_Send_Byte | ( | uint8_t | c | ) |
References SPI_ERROR, SPI_OK, spi_read(), spi_write(), and TOUCH_DEBUG_SPI.
Referenced by SPI_Send_Message().
void SPI_Send_Message | ( | void | ) |
References RxHandler(), SPI_Send_Byte(), TX_Buffer, and TX_index.
Referenced by Send_Message().