Data Structures | |
struct | qt_lib_sig_info_t |
struct | tag_qt_touch_lib_config_data_t |
struct | tag_qt_touch_lib_measure_data_t |
struct | tag_qt_touch_status_t |
struct | tag_sensor_t |
Macros | |
#define | BURST_FUNC_NAME BURST_JOIN( _STATIC_PORT_PIN_CONF_, QTOUCH_SNS_PORT_COUNT, INTRABURST_1, INTRABURST_2, _POWER_OPTIMIZATION_ ) |
#define | BURST_JOIN(static_flag, num_ports, intra1, intra2, pow_opt) JOIN3( static_flag, num_ports, intra1, intra2, pow_opt ) |
#define | CALCULATE_MASKS NULL |
#define | CONCAT(A, B, C) JOIN1( A, B, C ) |
#define | DEF_QT_DI 4u |
#define | DEF_QT_DRIFT_HOLD_TIME 20 /* 4s */ |
#define | DEF_QT_MAX_ON_DURATION 0 /* disabled */ |
#define | DEF_QT_NEG_DRIFT_RATE 20 /* 4s per LSB */ |
#define | DEF_QT_POS_DRIFT_RATE 5 /* 1s per LSB */ |
#define | DEF_QT_POS_RECAL_DELAY 3u |
#define | DEF_QT_RECAL_THRESHOLD RECAL_50 /* recal threshold = 50% of detect */ |
#define | JOIN(x, y) x ## y |
#define | JOIN1(A, B, C) A ## B ## C |
#define | JOIN3(a, b, c, d, e) burst_ ## a ## _ ## b ## _ ## c ## d ## _ ## e |
#define | qt_init_sensing() qt_init_sensing_with_burst( BURST_FUNC_NAME ,CALCULATE_MASKS) |
#define | QT_MAX_NUM_ROTORS_SLIDERS 8 |
#define | QT_NUM_SENSOR_STATE_BYTES ( ( QT_NUM_CHANNELS + 7u ) / 8u ) |
#define | QTLIB_BURST_AGAIN (uint16_t) 0x0100 |
#define | QTLIB_CHANNEL_REF_CHANGE (uint16_t) 0x0008 |
#define | QTLIB_IN_DETECT (uint16_t) 0x0001 |
#define | QTLIB_NO_ACTIVITY (uint16_t) 0x0000 |
#define | QTLIB_RESOLVE_CAL (uint16_t) 0x0200 |
#define | QTLIB_RESOLVE_DI (uint16_t) 0x0800 |
#define | QTLIB_RESOLVE_FILTERIN (uint16_t) 0x0400 |
#define | QTLIB_RESOLVE_POS_RECAL (uint16_t) 0x1000 |
#define | QTLIB_ROTOR_SLIDER_POS_CHANGE (uint16_t) 0x0004 |
#define | QTLIB_STATUS_CHANGE (uint16_t) 0x0002 |
#define | REG(REGISTER, SIDE) JOIN( REGISTER, SIDE ) |
#define | SNS1 SNS |
#define | SNSK1 SNSK |
#define | TICKS_PER_MS 500u |
#define | TOUCH_DATA_T uint8_t |
Typedefs | |
typedef enum tag_aks_group_t | aks_group_t |
typedef enum tag_channel_t | channel_t |
typedef enum tag_hysteresis_t | hysteresis_t |
typedef struct qt_lib_sig_info_t | qt_lib_siginfo_t |
typedef struct tag_qt_touch_lib_config_data_t | qt_touch_lib_config_data_t |
typedef struct tag_qt_touch_lib_measure_data_t | qt_touch_lib_measure_data_t |
typedef struct tag_qt_touch_status_t | qt_touch_status_t |
typedef enum tag_recal_threshold_t | recal_threshold_t |
typedef enum tag_resolution_t | resolution_t |
typedef struct tag_sensor_t | sensor_t |
typedef enum tag_sensor_type_t | sensor_type_t |
typedef uint8_t | threshold_t |
Enumerations | |
enum | tag_aks_group_t { NO_AKS_GROUP, AKS_GROUP_1, AKS_GROUP_2, AKS_GROUP_3, AKS_GROUP_4, AKS_GROUP_5, AKS_GROUP_6, AKS_GROUP_7 } |
enum | tag_channel_t { CHANNEL_0, CHANNEL_1, CHANNEL_2, CHANNEL_3, CHANNEL_4, CHANNEL_5, CHANNEL_6, CHANNEL_7, CHANNEL_8, CHANNEL_9, CHANNEL_10, CHANNEL_11, CHANNEL_12, CHANNEL_13, CHANNEL_14, CHANNEL_15, CHANNEL_16, CHANNEL_17, CHANNEL_18, CHANNEL_19, CHANNEL_20, CHANNEL_21, CHANNEL_22, CHANNEL_23, CHANNEL_24, CHANNEL_25, CHANNEL_26, CHANNEL_27, CHANNEL_28, CHANNEL_29, CHANNEL_30, CHANNEL_31 } |
enum | tag_hysteresis_t { HYST_50, HYST_25, HYST_12_5, HYST_6_25 } |
enum | tag_recal_threshold_t { RECAL_100, RECAL_50, RECAL_25, RECAL_12_5, RECAL_6_25 } |
enum | tag_resolution_t { RES_1_BIT, RES_2_BIT, RES_3_BIT, RES_4_BIT, RES_5_BIT, RES_6_BIT, RES_7_BIT, RES_8_BIT } |
enum | tag_sensor_type_t { SENSOR_TYPE_UNASSIGNED, SENSOR_TYPE_KEY, SENSOR_TYPE_ROTOR, SENSOR_TYPE_SLIDER } |
Functions | |
void | BURST_FUNC_NAME (TOUCH_DATA_T mask_index) |
void | calc_masks (void) |
void | qt_calibrate_sensing (void) |
void | qt_enable_key (channel_t channel, aks_group_t aks_group, threshold_t detect_threshold, hysteresis_t detect_hysteresis) |
void | qt_enable_rotor (channel_t from_channel, channel_t to_channel, aks_group_t aks_group, threshold_t detect_threshold, hysteresis_t detect_hysteresis, resolution_t angle_resolution, uint8_t angle_hysteresis) |
void | qt_enable_slider (channel_t from_channel, channel_t to_channel, aks_group_t aks_group, threshold_t detect_threshold, hysteresis_t detect_hysteresis, resolution_t position_resolution, uint8_t position_hysteresis) |
void | qt_get_library_sig (qt_lib_siginfo_t *lib_sig_ptr) |
int16_t | qt_get_sensor_delta (uint8_t sensor) |
void | qt_init_sensing_with_burst (void(*burst_function)(TOUCH_DATA_T mask_index), void(*calculate_masks)(void)) |
uint16_t | qt_measure_sensors (uint16_t current_time_ms) |
void | qt_reset_sensing (void) |
Variables | |
void(* | burst_proc )(TOUCH_DATA_T mask_index) |
uint16_t | lib_status_flags |
qt_touch_lib_config_data_t | qt_config_data |
void(* | qt_filter_callback )(void) |
qt_touch_lib_measure_data_t | qt_measure_data |
uint16_t | qt_measurement_period_msec |
sensor_t | sensors [QT_NUM_CHANNELS] |
#define BURST_FUNC_NAME BURST_JOIN( _STATIC_PORT_PIN_CONF_, QTOUCH_SNS_PORT_COUNT, INTRABURST_1, INTRABURST_2, _POWER_OPTIMIZATION_ ) |
#define BURST_JOIN | ( | static_flag, | |
num_ports, | |||
intra1, | |||
intra2, | |||
pow_opt | |||
) | JOIN3( static_flag, num_ports, intra1, intra2, pow_opt ) |
#define CALCULATE_MASKS NULL |
#define CONCAT | ( | A, | |
B, | |||
C | |||
) | JOIN1( A, B, C ) |
#define DEF_QT_DI 4u |
Referenced by qt_set_parameters().
#define DEF_QT_DRIFT_HOLD_TIME 20 /* 4s */ |
Referenced by qt_set_parameters().
#define DEF_QT_MAX_ON_DURATION 0 /* disabled */ |
Referenced by qt_set_parameters().
#define DEF_QT_NEG_DRIFT_RATE 20 /* 4s per LSB */ |
Referenced by qt_set_parameters().
#define DEF_QT_POS_DRIFT_RATE 5 /* 1s per LSB */ |
Referenced by qt_set_parameters().
#define DEF_QT_POS_RECAL_DELAY 3u |
Referenced by qt_set_parameters().
#define DEF_QT_RECAL_THRESHOLD RECAL_50 /* recal threshold = 50% of detect */ |
Referenced by qt_set_parameters().
#define JOIN | ( | x, | |
y | |||
) | x ## y |
#define JOIN1 | ( | A, | |
B, | |||
C | |||
) | A ## B ## C |
#define JOIN3 | ( | a, | |
b, | |||
c, | |||
d, | |||
e | |||
) | burst_ ## a ## _ ## b ## _ ## c ## d ## _ ## e |
#define qt_init_sensing | ( | ) | qt_init_sensing_with_burst( BURST_FUNC_NAME ,CALCULATE_MASKS) |
Referenced by touch_init().
#define QT_MAX_NUM_ROTORS_SLIDERS 8 |
Referenced by Transmit_State().
#define QT_NUM_SENSOR_STATE_BYTES ( ( QT_NUM_CHANNELS + 7u ) / 8u ) |
Referenced by Transmit_State().
#define QTLIB_BURST_AGAIN (uint16_t) 0x0100 |
Referenced by touch_handler().
#define QTLIB_CHANNEL_REF_CHANGE (uint16_t) 0x0008 |
Referenced by QDebug_SendData().
#define QTLIB_IN_DETECT (uint16_t) 0x0001 |
#define QTLIB_NO_ACTIVITY (uint16_t) 0x0000 |
#define QTLIB_RESOLVE_CAL (uint16_t) 0x0200 |
#define QTLIB_RESOLVE_DI (uint16_t) 0x0800 |
#define QTLIB_RESOLVE_FILTERIN (uint16_t) 0x0400 |
#define QTLIB_RESOLVE_POS_RECAL (uint16_t) 0x1000 |
#define QTLIB_ROTOR_SLIDER_POS_CHANGE (uint16_t) 0x0004 |
Referenced by QDebug_SendData().
#define QTLIB_STATUS_CHANGE (uint16_t) 0x0002 |
Referenced by QDebug_SendData().
#define REG | ( | REGISTER, | |
SIDE | |||
) | JOIN( REGISTER, SIDE ) |
#define SNS1 SNS |
#define SNSK1 SNSK |
#define TICKS_PER_MS 500u |
Referenced by Transmit_Global_Config().
#define TOUCH_DATA_T uint8_t |
typedef enum tag_aks_group_t aks_group_t |
typedef enum tag_channel_t channel_t |
typedef enum tag_hysteresis_t hysteresis_t |
typedef struct qt_lib_sig_info_t qt_lib_siginfo_t |
typedef struct tag_qt_touch_lib_config_data_t qt_touch_lib_config_data_t |
typedef struct tag_qt_touch_lib_measure_data_t qt_touch_lib_measure_data_t |
typedef struct tag_qt_touch_status_t qt_touch_status_t |
typedef enum tag_recal_threshold_t recal_threshold_t |
typedef enum tag_resolution_t resolution_t |
typedef struct tag_sensor_t sensor_t |
typedef enum tag_sensor_type_t sensor_type_t |
typedef uint8_t threshold_t |
enum tag_aks_group_t |
enum tag_channel_t |
enum tag_hysteresis_t |
enum tag_resolution_t |
enum tag_sensor_type_t |
void BURST_FUNC_NAME | ( | TOUCH_DATA_T | mask_index | ) |
void calc_masks | ( | void | ) |
void qt_calibrate_sensing | ( | void | ) |
void qt_enable_key | ( | channel_t | channel, |
aks_group_t | aks_group, | ||
threshold_t | detect_threshold, | ||
hysteresis_t | detect_hysteresis | ||
) |
Referenced by touch_init().
void qt_enable_rotor | ( | channel_t | from_channel, |
channel_t | to_channel, | ||
aks_group_t | aks_group, | ||
threshold_t | detect_threshold, | ||
hysteresis_t | detect_hysteresis, | ||
resolution_t | angle_resolution, | ||
uint8_t | angle_hysteresis | ||
) |
void qt_enable_slider | ( | channel_t | from_channel, |
channel_t | to_channel, | ||
aks_group_t | aks_group, | ||
threshold_t | detect_threshold, | ||
hysteresis_t | detect_hysteresis, | ||
resolution_t | position_resolution, | ||
uint8_t | position_hysteresis | ||
) |
Referenced by touch_init().
void qt_get_library_sig | ( | qt_lib_siginfo_t * | lib_sig_ptr | ) |
Referenced by QDebug_Init().
int16_t qt_get_sensor_delta | ( | uint8_t | sensor | ) |
void qt_init_sensing_with_burst | ( | void(*)(TOUCH_DATA_T mask_index) | burst_function, |
void(*)(void) | calculate_masks | ||
) |
uint16_t qt_measure_sensors | ( | uint16_t | current_time_ms | ) |
Referenced by touch_handler().
void qt_reset_sensing | ( | void | ) |
void(* burst_proc)(TOUCH_DATA_T mask_index) |
uint16_t lib_status_flags |
qt_touch_lib_config_data_t qt_config_data |
void(* qt_filter_callback)(void) |
Referenced by qt_set_parameters().
qt_touch_lib_measure_data_t qt_measure_data |
uint16_t qt_measurement_period_msec |
sensor_t sensors[QT_NUM_CHANNELS] |