Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCbsp_intc_handler
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oCos_event
oCos_mem
oCos_mem_data
oCos_q
oCos_q_data
oCos_sem_data
oCos_stk_data
oCos_tcb
oCos_tmr
oCos_tmr_wheel
oCpll_configHardware-specific representation of PLL configuration
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCqt60168_key_cfg_t
oCqt60168_setups_block_t
oCspi_options_tOption structure for SPI channels
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtc_capture_opt_tParameters when initializing a timer/counter in capture mode
oCtc_interrupt_tTimer/counter interrupts
oCtc_waveform_opt_tParameters when initializing a timer/counter in waveform mode
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCTT2BFBtSettings
oCTT2BFCallSettings
oCTT2BFDeviceInfo
oCTT2BFDunSettings
oCTT2BFFileIo
oCTT2BFFileOpen
oCTT2BFFileParam
oCTT2BFFileSettings
oCTT2BFLowPowerParameters
oCTT2BFPimInitialCharEntry
oCTT2BFPimParam
oCTT2BFPimParamAddVc
oCTT2BFPimParamAddVcData
oCTT2BFPimParamAtContact
oCTT2BFPimParamGetPb
oCTT2BFPimParamIo
oCTT2BFPimSettings
oCTT2BFSyncSettings
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCu_avr32_spi_cr_t
oCu_avr32_spi_csr_t
oCu_avr32_spi_idr_t
oCu_avr32_spi_ier_t
oCu_avr32_spi_mr_t
oCu_avr32_spi_tdr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
\Cusart_options_tInput parameters when initializing RS232 and similar modes