Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCangle_t
oCbma_axis10_tBosch 10-bit Axis Data Format
oCbma_axis14_tBosch 14-bit Axis Data Format
oCbma_axis8_tBosch 8-bit Axis Data Format
oCbmp_caldata_tBMP085 & BMP180 calibration coeffs
oCbus_desc_tPlatform Bus Interface Descriptor
oCcal_data_tSensor calibration data
oCcurrent_level_tProximity sensor LED current table (mA, register field value)
oCdfll_configHardware-specific representation of DFLL configuration
oCeic_options_tConfiguration parameters of the EIC module
oCgenclk_configHardware representation of a set of generic clock parameters
oCgpio_map_tA type definition of pins and modules connectivity
oChmc588l_axis_tHMC 5883l axis data format
oCimu3000_event_t
oCitg3200_event_tInterrupt Service Routine Data Descriptor
oCkxtf9_axis_tKXTF9 Axis Data Format
oCsample_rate_tSample rate table entry
oCscif_dfll_closedloop_conf_tDFLL closed-loop mode settings
oCscif_dfll_openloop_conf_tDFLL open-loop mode settings
oCscif_dfll_ssg_conf_tDFLL SSG settings
oCscif_gclk_opt_tGeneric clock generation settings
oCscif_osc32_opt_tOSC32 startup options
oCscif_osc_opt_tOSC0/OSC1 startup options
oCsensor_axis_vec_tSensor Axis Descriptor
oCsensor_caps_tSensor Capabilities
oCsensor_data_tSensor Data Descriptor
oCsensor_descGeneric Sensor API Descriptor
oCsensor_device_tSensor Device Driver Specific Descriptor
oCsensor_enum_callbackSensor Enumeration Handler Callback Type
oCsensor_event_callbackSensor Event Handler Callback Type
oCsensor_event_callback_tAllocate one per event type (v
oCsensor_event_data_tSensor Event Data Descriptor
oCsensor_funcs_tSensor Driver Entry Point Table
oCsensor_halSensor Platform Hardware Abstraction Descriptor
oCsensor_map_tSensor Operational Capabilities Descriptors
oCsensor_orient_tSensor Orientation Descriptor
oCsensor_tap_params_tSensor Tap Event Parameters
oCsensor_threshold_desc_tSensor Threshold Descriptor
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCtwim_options_tInput parameters when initializing the twim module mode
oCtwim_package_tInformation concerning the data transmission
oCtwim_transfer_tInformation concerning the data transmission
oCu_avr32_flashcdw_fcmd_t
oCu_avr32_flashcdw_fcr_t
oCu_avr32_pm_cfdctrl_t
oCu_avr32_pm_cpusel_t
oCu_avr32_pm_pbasel_t
oCu_avr32_pm_pbbsel_t
oCu_avr32_scif_dfll0conf_t
oCu_avr32_scif_dfll0ssg_t
oCu_avr32_scif_oscctrl0_t
oCu_avr32_scif_oscctrl32_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
\Cvector3_tScalar 3-dimensional vector