Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oUC3-L0 Xplained Board Configuration
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oSensors Xplained Extension BoardsThis file contains definitions and services related to the features of the SENSORS_XPLAINED_XXX Xplained boards
|\Sensors Xplained Extension Board ConfigurationThe extension board configuration defines constants identifying the sensors, bus interface, I/O pin mappings, and sensor device signals from an Atmel Sensor board (ATAVRSBPR1, ATAVARSBIN1, ATAVARSBIN2, and so on) to the development platform
oClock Management
|oDFLL ManagementA Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3L)
| \System Clock internals
oFLASHCDW - FLASH Controller Double-WordFLASHCDW interfaces a flash block with the 32-bit internal HSB bus
oMEMORY - EIC - External Interrupt ControllerEIC allows pins to be configured as external interrupts
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUSART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)
oSensors Platform Board ConfigurationConfiguration constants defined for the platform are used to enable peripherals and map I/O pin interfaces between sensors and the development board they are paired with
oSensor Device StackThe sensor device service provides high-level interfaces and binary driver libraries for sensor devices on systems built around Atmel microcontrollers
|\Common Sensor API
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oTwo Wire-interface(TWI)This is the common API for TWIs
oTWI - Two-Wire Master InterfaceDriver for the TWIM (Two-Wire Master Interface)
\INTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices