Microchip® Advanced Software Framework

conf_qt60168.h File Reference
#include "qt60168.h"

Macros

#define QT60168_AKS   0x00
 
#define QT60168_BL   0x02
 
#define QT60168_BS   0x01
 
#define QT60168_EEPROM_CRC   0x0A
 
#define QT60168_FDIL   0x04
 
#define QT60168_LSL   0x0064
 
#define QT60168_MSYNC   0x00
 
#define QT60168_NDIL   0x02
 
#define QT60168_NDRIFT   0x0F
 
#define QT60168_NRD   0x14
 
#define QT60168_NTHR   0x0F
 
#define QT60168_SPI_BITS   8
 Number of bits in each SPI transfer. More...
 
#define QT60168_SPI_FIRST_NPCS   QT60168_SPI_NCPS
 First chip select used by QT60168 components on the SPI module instance. More...
 
#define QT60168_SPI_MASTER_SPEED   1000000
 SPI master speed in Hz. More...
 
#define QT60168_SSYNC   0x00
 

Variables

const qt60168_setups_block_t qt60168_setups_block
 if define, DRDY is not checked, a delay function to wait chip to be ready More...
 

#define QT60168_AKS   0x00
#define QT60168_BL   0x02
#define QT60168_BS   0x01
#define QT60168_EEPROM_CRC   0x0A
#define QT60168_FDIL   0x04
#define QT60168_LSL   0x0064
#define QT60168_MSYNC   0x00
#define QT60168_NDIL   0x02
#define QT60168_NDRIFT   0x0F
#define QT60168_NRD   0x14
#define QT60168_NTHR   0x0F
#define QT60168_SPI_BITS   8

Number of bits in each SPI transfer.

Referenced by qt60168_resources_init().

#define QT60168_SPI_FIRST_NPCS   QT60168_SPI_NCPS

First chip select used by QT60168 components on the SPI module instance.

#define QT60168_SPI_MASTER_SPEED   1000000

SPI master speed in Hz.

Referenced by qt60168_resources_init().

#define QT60168_SSYNC   0x00

const qt60168_setups_block_t qt60168_setups_block

if define, DRDY is not checked, a delay function to wait chip to be ready

Referenced by qt60168_init(), and qt60168_setup().