Macros | |
#define | BUFFER_LENGTH 256 |
#define | BUFFER_LENGTH_LOG 8 |
#define | DAC_BITS_PER_SAMPLE 16 |
#define | DAC_NUM_CHANNELS 2 |
#define | DAC_SAMPLING_RATE 48000 |
#define | DAC_SWAP_CHANNELS false |
#define | DEFAULT_OUTPUT_VOLUME 16384 |
#define | FFT_LENGTH BUFFER_LENGTH/4 |
#define | FIR_NUM_COEF 32 |
#define | TPA6130_MODE TPA6130_MODE_STEREO |
#define | TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE or AIC23B_INPUT_MIC . More... | |
#define | TPA6130_TWI_MASTER_SPEED 100000 |
Audio ABDAC Sampling Configuration | |
#define | TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define | TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
#define BUFFER_LENGTH 256 |
Referenced by dac_reload_callback(), dsp_calculate_fft(), dsp_process_init(), generate_signal(), gui_print_signal_box(), and gui_task().
#define BUFFER_LENGTH_LOG 8 |
Referenced by dsp_calculate_fft().
#define DAC_BITS_PER_SAMPLE 16 |
Referenced by dsp_process_init().
#define DAC_NUM_CHANNELS 2 |
Referenced by dsp_process_init().
#define DAC_SAMPLING_RATE 48000 |
Referenced by dsp_process_init(), and generate_signal().
#define DAC_SWAP_CHANNELS false |
Referenced by dsp_process_init().
#define DEFAULT_OUTPUT_VOLUME 16384 |
#define FFT_LENGTH BUFFER_LENGTH/4 |
Referenced by dsp_calculate_fft(), and gui_task().
#define FIR_NUM_COEF 32 |
Referenced by dac_reload_callback(), and dsp_process_init().
#define TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
Referenced by tpa6130_dac_setup().
#define TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define TPA6130_MODE TPA6130_MODE_STEREO |
Referenced by tpa6130_init().
#define TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE
or AIC23B_INPUT_MIC
.
#define TPA6130_TWI_MASTER_SPEED 100000 |
Referenced by twi_init().