#include <dsp_process.h>
Data Fields | |
unsigned int | default_freq |
dsp16_t | default_volume |
unsigned int | frequency |
dsp16_t | phase |
dsp16_t | volume |
unsigned int signal_source::default_freq |
Referenced by signal_source_init(), and signal_source_restore_defaults().
dsp16_t signal_source::default_volume |
Referenced by signal_source_init(), and signal_source_restore_defaults().
unsigned int signal_source::frequency |
dsp16_t signal_source::phase |
Referenced by generate_signal().
dsp16_t signal_source::volume |