Microchip® Advanced Software Framework

conf_uart.h File Reference
#include <avr32/io.h>
#include "compiler.h"

Macros

USART Settings
#define DFU_UART_BAUD_RATE   115200
 
#define DFU_USART_CANDIDATE0   (&AVR32_USART0)
 
#define DFU_USART_CANDIDATE0_RX_PIN   AVR32_USART0_RXD_0_PIN
 
#define DFU_USART_CANDIDATE0_RX_FUNCTION   AVR32_USART0_RXD_0_FUNCTION
 
#define DFU_USART_CANDIDATE0_TX_PIN   AVR32_USART0_TXD_0_PIN
 
#define DFU_USART_CANDIDATE0_TX_FUNCTION   AVR32_USART0_TXD_0_FUNCTION
 
#define DFU_USART_CANDIDATE0_IRQ   AVR32_USART0_IRQ
 
#define DFU_USART_CANDIDATE1   (&AVR32_USART1)
 
#define DFU_USART_CANDIDATE1_RX_PIN   AVR32_USART1_RXD_0_2_PIN
 
#define DFU_USART_CANDIDATE1_RX_FUNCTION   AVR32_USART1_RXD_0_2_FUNCTION
 
#define DFU_USART_CANDIDATE1_TX_PIN   AVR32_USART1_TXD_0_2_PIN
 
#define DFU_USART_CANDIDATE1_TX_FUNCTION   AVR32_USART1_TXD_0_2_FUNCTION
 
#define DFU_USART_CANDIDATE1_IRQ   AVR32_USART1_IRQ
 
#define DFU_USART_CANDIDATE2   (&AVR32_USART2)
 
#define DFU_USART_CANDIDATE2_RX_PIN   AVR32_USART2_RXD_0_1_PIN
 
#define DFU_USART_CANDIDATE2_RX_FUNCTION   AVR32_USART2_RXD_0_1_FUNCTION
 
#define DFU_USART_CANDIDATE2_TX_PIN   AVR32_USART2_TXD_0_1_PIN
 
#define DFU_USART_CANDIDATE2_TX_FUNCTION   AVR32_USART2_TXD_0_1_FUNCTION
 
#define DFU_USART_CANDIDATE2_IRQ   AVR32_USART2_IRQ
 
#define DFU_USART_CANDIDATE3   (&AVR32_USART3)
 
#define DFU_USART_CANDIDATE3_RX_PIN   AVR32_USART3_RXD_0_0_PIN
 
#define DFU_USART_CANDIDATE3_RX_FUNCTION   AVR32_USART3_RXD_0_0_FUNCTION
 
#define DFU_USART_CANDIDATE3_TX_PIN   AVR32_USART3_TXD_0_0_PIN
 
#define DFU_USART_CANDIDATE3_TX_FUNCTION   AVR32_USART3_TXD_0_0_FUNCTION
 
#define DFU_USART_CANDIDATE3_IRQ   AVR32_USART3_IRQ
 

#define DFU_UART_BAUD_RATE   115200

Referenced by uart_configure().

#define DFU_USART_CANDIDATE0   (&AVR32_USART0)
#define DFU_USART_CANDIDATE0_IRQ   AVR32_USART0_IRQ
#define DFU_USART_CANDIDATE0_RX_FUNCTION   AVR32_USART0_RXD_0_FUNCTION
#define DFU_USART_CANDIDATE0_RX_PIN   AVR32_USART0_RXD_0_PIN
#define DFU_USART_CANDIDATE0_TX_FUNCTION   AVR32_USART0_TXD_0_FUNCTION
#define DFU_USART_CANDIDATE0_TX_PIN   AVR32_USART0_TXD_0_PIN
#define DFU_USART_CANDIDATE1   (&AVR32_USART1)
#define DFU_USART_CANDIDATE1_IRQ   AVR32_USART1_IRQ
#define DFU_USART_CANDIDATE1_RX_FUNCTION   AVR32_USART1_RXD_0_2_FUNCTION
#define DFU_USART_CANDIDATE1_RX_PIN   AVR32_USART1_RXD_0_2_PIN
#define DFU_USART_CANDIDATE1_TX_FUNCTION   AVR32_USART1_TXD_0_2_FUNCTION
#define DFU_USART_CANDIDATE1_TX_PIN   AVR32_USART1_TXD_0_2_PIN
#define DFU_USART_CANDIDATE2   (&AVR32_USART2)
#define DFU_USART_CANDIDATE2_IRQ   AVR32_USART2_IRQ
#define DFU_USART_CANDIDATE2_RX_FUNCTION   AVR32_USART2_RXD_0_1_FUNCTION
#define DFU_USART_CANDIDATE2_RX_PIN   AVR32_USART2_RXD_0_1_PIN
#define DFU_USART_CANDIDATE2_TX_FUNCTION   AVR32_USART2_TXD_0_1_FUNCTION
#define DFU_USART_CANDIDATE2_TX_PIN   AVR32_USART2_TXD_0_1_PIN
#define DFU_USART_CANDIDATE3   (&AVR32_USART3)
#define DFU_USART_CANDIDATE3_IRQ   AVR32_USART3_IRQ
#define DFU_USART_CANDIDATE3_RX_FUNCTION   AVR32_USART3_RXD_0_0_FUNCTION
#define DFU_USART_CANDIDATE3_RX_PIN   AVR32_USART3_RXD_0_0_PIN
#define DFU_USART_CANDIDATE3_TX_FUNCTION   AVR32_USART3_TXD_0_0_FUNCTION
#define DFU_USART_CANDIDATE3_TX_PIN   AVR32_USART3_TXD_0_0_PIN