#include <touch_api_at32uc3l.h>
Data Fields | |
uint16_t | fw_version |
uint32_t | hw_version |
uint8_t | max_channels_per_rotor_slider |
uint8_t | num_channels_in_use |
uint8_t | num_rotors_sliders_in_use |
uint8_t | num_sensors_in_use |
touch_lib_state_t | tlib_state |
uint16_t tag_touch_info_t::fw_version |
uint32_t tag_touch_info_t::hw_version |
uint8_t tag_touch_info_t::max_channels_per_rotor_slider |
uint8_t tag_touch_info_t::num_channels_in_use |
uint8_t tag_touch_info_t::num_rotors_sliders_in_use |
uint8_t tag_touch_info_t::num_sensors_in_use |
touch_lib_state_t tag_touch_info_t::tlib_state |