Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Audio Amplifier TPA6130A2 Example for evk1104 Documentation

Introduction

This documents data structures, functions, variables, defines, enums, and typedefs in the software for the TPA6130 driver.

The given example transfers an input buffer of audio samples to an output using the Audio Codec support.

Compilation Info

This software was written for the GNU GCC for AVR32 and IAR Systems compiler for AVR32. Other compilers may or may not work.

Main Files

Configuration Information

This example has been tested with the following configuration:

  • EVK1104 With OSC0=12Mhz and OSC1=11,2896Mhz

Contact Information

For further information, visit Atmel AVR32.