Macros | |
#define | TPA6130_MODE TPA6130_MODE_STEREO |
#define | TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE or AIC23B_INPUT_MIC . More... | |
#define | TPA6130_TWI_MASTER_SPEED 100000 |
Audio ABDAC Sampling Configuration | |
#define | DEFAULT_DAC_SAMPLE_RATE_HZ (11025) |
#define | DEFAULT_DAC_NUM_CHANNELS 2 |
Number of channels: 2 in stereo mode. More... | |
#define | DEFAULT_DAC_BITS_PER_SAMPLE 16 |
Bits per sample: 16. More... | |
#define | DEFAULT_DAC_SWAP_CHANNELS false |
Swap of channel. More... | |
#define | TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define | TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
#define DEFAULT_DAC_BITS_PER_SAMPLE 16 |
Bits per sample: 16.
Referenced by main().
#define DEFAULT_DAC_NUM_CHANNELS 2 |
Number of channels: 2 in stereo mode.
Referenced by main().
#define DEFAULT_DAC_SAMPLE_RATE_HZ (11025) |
Referenced by main().
#define TPA6130_ABDAC_GCLK_INPUT_HZ FOSC1 |
Referenced by tpa6130_dac_setup().
#define TPA6130_APPLICATION_MAX_VOLUME (TPA6130_VOL_MAX/2) |
#define TPA6130_MODE TPA6130_MODE_STEREO |
Referenced by tpa6130_init().
#define TPA6130_SIG TPA6130_SIG_DIFF |
Input Selected: AIC23B_INPUT_LINE
or AIC23B_INPUT_MIC
.
#define TPA6130_TWI_MASTER_SPEED 100000 |