Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Display ET024006DHU Example for EVK1105 Documentation

Introduction

This is the documentation for the ET024006DHU TFT display driver example.

Main Files

Compilation Information

This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.

Device Information

All AVR32 devices with an EBI and SMC module can be used.

Contact Information

For further information, visit Atmel AVR UC3.