#include "board.h"
#include "gpio.h"
#include "power_clocks_lib.h"
#include "et024006dhu.h"
#include "delay.h"
#include "avr32_logo.h"
#include "conf_clock.h"
Functions | |
int | main (void) |
int main | ( | void | ) |
References avr32_logo, BLACK, BLUE, delay_ms, et024006_DrawFilledRect(), et024006_DrawHorizLine(), et024006_DrawLine(), et024006_DrawVertLine(), ET024006_HEIGHT, et024006_Init(), et024006_PrintString(), et024006_PutPixmap(), ET024006_WIDTH, ET024006DHU_BL_PIN, FONT6x8, FONT8x8, FOSC0, gpio_enable_gpio_pin(), gpio_set_gpio_pin(), LED0_GPIO, LED1_GPIO, LED2_GPIO, LED3_GPIO, OSC0_STARTUP, PCL_OSC0, and pcl_switch_to_osc().