Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oDISPLAY - LCD Display - ET024006DHUThe ET024006DHU is a RGB LCD display from EDT and it offers a resolution of 240x320 pixels
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oMEMORY - EBI Static Memory ControllerEBI (External Bus Interface) SMC (Static Memory Controller) allows to connect a Static Memory to the microcontroller
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3A3/UC3A4)
| \System Clock internals
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function