#include "board.h"
#include "gpio.h"
#include "power_clocks_lib.h"
#include "conf_clock.h"
#include "et024006dhu.h"
#include "delay.h"
#include <math.h>
#include "pwm.h"
Macros | |
#define | HEIGHT 240 |
#define | WIDTH 320 |
Functions | |
static void | draw_mandel (void) |
static void | draw_plasma (void) |
int | main (void) |
static void | tft_bl_init (void) |
Variables | |
pcl_freq_param_t | pcl_freq_param |
unsigned short int | plasma [HEIGHT *WIDTH] |
avr32_pwm_channel_t | pwm_channel6 |
#define HEIGHT 240 |
Referenced by draw_mandel(), and draw_plasma().
#define WIDTH 320 |
Referenced by draw_mandel(), and draw_plasma().
|
static |
|
static |
References et024006_DrawPixel(), GREEN_LEV, HEIGHT, RED_LEV, and WIDTH.
int main | ( | void | ) |
References BLACK, delay_ms, draw_mandel(), et024006_DrawFilledRect(), ET024006_HEIGHT, et024006_Init(), ET024006_WIDTH, ET024006DHU_BL_PIN, gpio_enable_gpio_pin(), gpio_set_gpio_pin(), LED0_GPIO, LED1_GPIO, LED2_GPIO, LED3_GPIO, pcl_configure_clocks(), pcl_freq_param, pwm_async_update_channel(), pwm_channel6, and tft_bl_init().
|
static |
References pwm_opt_t::diva, pwm_channel6, pwm_channel_init(), pwm_init(), PWM_MODE_LEFT_ALIGNED, PWM_POLARITY_HIGH, pwm_start_channels(), and PWM_UPDATE_DUTY.
Referenced by main().
pcl_freq_param_t pcl_freq_param |
Referenced by main().
avr32_pwm_channel_t pwm_channel6 |
Referenced by main(), and tft_bl_init().