32-bit union.
#include <compiler.h>
Data Fields | |
S16 | s16 [2] |
S32 | s32 |
S8 | s8 [4] |
U16 | u16 [2] |
U32 | u32 |
U8 | u8 [4] |
S16 Union32::s16[2] |
S32 Union32::s32 |
S8 Union32::s8[4] |
U16 Union32::u16[2] |
U32 Union32::u32 |
Referenced by at45dbx_read_multiple_sector_callback(), and at45dbx_write_multiple_sector_callback().
U8 Union32::u8[4] |
Referenced by at45dbx_read_multiple_sector_callback().