![]() | GPIO gives access to the MCU pins |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices |
![]() | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
![]() ![]() | |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | See Quick start guide for SPI driver on AVR32 devices |
![]() | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
![]() | This driver adds functionality to print debug strings and data through a dedicated USART |
![]() | Driver for the AT45dbX series SPI DataFlash memories (from ASF V1) |
![]() | Common abstraction layer for memory interfaces |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |