Microchip® Advanced Software Framework

at24cxx_example.c File Reference
#include <avr32/io.h>
#include "compiler.h"
#include "print_funcs.h"
#include "board.h"
#include "power_clocks_lib.h"
#include "twim.h"
#include "flashc.h"
#include "gpio.h"
#include "cycle_counter.h"
#include "at24cxx.h"
#include "conf_at24cxx.h"
#include <stdio.h>

Macros

#define FCPU_HZ   60000000
 
#define FPBA_HZ   60000000
 

Functions

static void init_sys_clocks (void)
 Initializes the MCU system clocks. More...
 
int main (void)
 
static void twi_init (void)
 TWI interface initialization. More...
 

Variables

System Clock Frequencies
static pcl_freq_param_t pcl_freq_param
 

#define FCPU_HZ   60000000

Referenced by main().

#define FPBA_HZ   60000000

Referenced by main(), and twi_init().

static void init_sys_clocks ( void  )
static

Initializes the MCU system clocks.

References PASS, pcl_configure_clocks(), and pcl_freq_param.

Referenced by main().

pcl_freq_param_t pcl_freq_param
static
Initial value:
=
{
.cpu_f = FCPU_HZ,
.pba_f = FPBA_HZ,
.osc0_f = FOSC0,
.osc0_startup = OSC0_STARTUP
}
#define FPBA_HZ
Definition: at24cxx_example.c:87
#define FOSC0
Osc0 frequency: Hz.
Definition: uc3c_ek.h:70
#define FCPU_HZ
Definition: at24cxx_example.c:86
#define OSC0_STARTUP
Osc0 startup time: RCOsc periods.
Definition: uc3c_ek.h:71

Referenced by init_sys_clocks().