Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SD/MMC using SPI Example for EVK1100 Documentation

Introduction

This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the SD/MMC driver in SPI mode.
It also comes with an example of the usage of this driver.

This file gives an example of using the SD/MMC card driver. If a SD/MMC card is detected, the main() function reads data from SD/MMC to internal RAM using the PDCA (Peripheral DMA Controller). It displays on RS232 the first 20 bytes from SD/MMC physical sector number 1, 2 and 3.

Main Files

Compilation Information

This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.

Device Information

All AVR32 devices with an USART and a SPI module can be used.

Configuration Information

This example has been tested with the following configuration:

  • EVK1100, EVK1101, UC3C_EK or EVK1105 evaluation kits;
    • CPU clock: – 12 MHz : EVK1100, EVK1101, EVK1105 evaluation kits – 16 Mhz : UC3C_EK
  • USART1 (on EVK1100 or EVK1101) connected to a PC serial port via a standard RS232 DB9 cable; USART2 (on UC3C_EK) or USART0 on EVK1105 connected to a PC via USB virtual com port
  • PC terminal settings:
    • 57600 bps,
    • 8 data bits,
    • no parity bit,
    • 1 stop bit,
    • no flow control.

Contact Information

For further information, visit Atmel AVR32.