Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oMEMORY - SD/MMC card access using SPIDriver for SD (Secure Digital) / MMC (MultiMedia Card) access using SPI (Serial Peripheral Interface)
|\SD/MMC SPI Memory
oSPI - Serial Peripheral InterfaceSee Quick start guide for SPI driver on AVR32 devices
oMemory Control AccessCommon abstraction layer for memory interfaces
oUC3 Peripheral DMA ControllerThe Peripheral DMA controller (PDCA) transfers data between on-chip peripheral modules such as USART, SPI, SSC and on- and off-chip memories
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oUSART Debug stringsThis driver adds functionality to print debug strings and data through a dedicated USART
\USART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)