Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SD/MMC using SPI Unit Tests for EVK1101 Documentation

Introduction

This is the unit test application for the SD/MMC SPI component. It consists of test cases for the following:

  • Check presence
  • Memory check
  • Read/write sector access and data integrity
  • Read/write multiple sector access and data integrity
    Warning
    Running this application might damage the data stored in the SD/MMC card.

Main Files

  • unit_tests.c: SD/MMC SPI unit tests application.
  • sd_mmc_spi.c: The SD/MMC SPI driver
  • sd_mmc_spi.h: The SD/MMC SPI driver header
  • conf_test.h: test configuration file
  • conf_board.h: board initialization process configuration
  • conf_clock.h: clock specific initialization
  • conf_sd_mmc_spi.h: SD/MMC SPI driver configuration
  • conf_usart_serial.h: Serial port configuration (
    See Also
    conf_test.h)
  • conf_access.h: Used for compatibility only.

Device Info

All 32-bit AVR devices can be used. This application has been tested with the following setup:

  • Evaluation kits with a SD/MMC connected to an SPI interface.

Compilation Info

This software was written for the GNU GCC and IAR for 32-bit AVRs. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.