Macros | |
#define | SD_MMC_SPI_BITS 8 |
Number of bits in each SPI transfer. More... | |
#define | SD_MMC_SPI_MASTER_SPEED 12000000 |
SPI master speed in Hz. More... | |
#define SD_MMC_SPI_BITS 8 |
Number of bits in each SPI transfer.
Referenced by sd_mmc_spi_board_init().
#define SD_MMC_SPI_MASTER_SPEED 12000000 |
SPI master speed in Hz.
Referenced by sd_mmc_spi_board_init(), and sd_mmc_spi_internal_init().