![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | |
![]() ![]() | Generic clocks are configurable clocks which run outside the system clock domain |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
![]() ![]() | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
![]() ![]() | See Quick Start Guide for the System Clock Management service (UC3A0/UC3A1) |
![]() ![]() ![]() | |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | See Quick start guide for Serial Interface service |
![]() | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
![]() | This a configuration for the MT48LC16M16A2TG7E SDRAM from Mircon |
![]() | EBI (External Bus Interface) SDRAM Controller allows to connect a SDRAM to the microcontroller |
![]() | GPIO gives access to the MCU pins |
![]() | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
![]() | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
![]() ![]() | |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | This driver adds functionality to print debug strings and data through a dedicated USART |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |